How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | D: | 4.88 |
| BD: | 9 | LQ1: | 8.61 in |
| AA: | 15.19 | AJ: | 7.25 |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.91 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

