How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| AK: | 8.5 | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| T: | 3.438 | BD: | 9 |
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

