How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| I: | 7.5 in | BF: | 0.53 |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 9 | D: | 4.88 |
| LL: | 5.25 in | AG: | 10.5 |
| G: | 3.63 | LQ1: | 8.61 in |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | AK: | 8.5 |
| AJ: | 7.25 | P: | 4.62 in |
| T: | 3.438 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Service Factor: | 1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

