How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 3.438 |
| AK: | 8.5 | AF: | 0.38 |
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 17.5 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

