How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | I: | 7.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 3.438 | LQ1: | 8.61 in |
| AG: | 10.5 | BD: | 9 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

