How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | AA: | 15.19 |
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | AE2: | 0.97 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 5.25 in | G: | 3.63 |
| T: | 3.438 | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 52YF | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

