How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| T: | 3.438 | LQ1: | 8.61 in |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | G: | 3.63 |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Assembly: | YF-2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

