How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

