Grove Gear 52YF-2-3.438-210TC-20-L1
Part #:52YF-2-3.438-210TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.53 | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 3.438 | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| P: | 4.62 in | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Bore Code: | 55 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

