Grove Gear 52YF-2-3.438-210TC-20-L3
Part #:52YF-2-3.438-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 3.438 | AE2: | 0.97 |
| AF: | 0.38 | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| AG: | 10.5 | LQ1: | 8.61 in |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | G: | 3.63 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

