Grove Gear 52YF-2-3.438-210TC-20-L4
Part #:52YF-2-3.438-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | H: | 0.53 in |
| LQ1: | 8.61 in | G: | 3.63 |
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | AE2: | 0.97 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 7/8 X 4.00 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

