Grove Gear 52YF-2-3.438-210TC-20-L9
Part #:52YF-2-3.438-210TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| LQ1: | 8.61 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 8.5 | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 3.438 |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YF | Ratio Range: | 20:1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

