How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | LQ1: | 8.61 in |
| T: | 3.438 | BF: | 0.53 |
| V: | 4.26 in | BD: | 9 |
| AA: | 15.19 | AK: | 8.5 |
| P: | 4.62 in | H: | 0.53 in |
| G: | 3.63 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-2 | Output RPM: | 70 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.38 |
| Ratio: | 25:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

