How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| P: | 4.62 in | AK: | 8.5 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AB: | 6.76 | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Output RPM: | 70 |
| Service Factor: | 1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

