Grove Gear 52YF-2-3.438-210TC-30-L1
Part #:52YF-2-3.438-210TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AK: | 8.5 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BF: | 0.53 | T: | 3.438 |
| AB: | 6.76 | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

