Grove Gear 52YF-2-3.438-210TC-30-L4
Part #:52YF-2-3.438-210TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | AA: | 15.19 |
| BD: | 9 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | LL: | 5.25 in |
| V: | 4.26 in | T: | 3.438 |
| G: | 3.63 | BE1: | 0.5 in |
| D: | 4.88 | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

