Grove Gear 52YF-2-3.438-210TC-30-L9
Part #:52YF-2-3.438-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| LQ1: | 8.61 in | P: | 4.62 in |
| BD: | 9 | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| AG: | 10.5 | H: | 0.53 in |
| T: | 3.438 | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

