How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| P: | 4.62 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| G: | 3.63 | AB: | 6.76 |
| D: | 4.88 | T: | 3.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Ratio: | 40:1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

