How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| LQ1: | 8.61 in | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 3.438 | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| D: | 4.88 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

