Grove Gear 52YF-2-3.438-210TC-5-L2
Part #:52YF-2-3.438-210TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.88 |
| AK: | 8.5 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| T: | 3.438 | I: | 7.5 in |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Assembly: | YF-2 |
| Output RPM: | 341 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 55 |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

