Grove Gear 52YF-2-3.438-210TC-5-L3
Part #:52YF-2-3.438-210TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| AE2: | 0.97 | LL: | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| T: | 3.438 | AB: | 6.76 |
| G: | 3.63 | LQ1: | 8.61 in |
| D: | 4.88 | BF: | 0.53 |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

