How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | AJ: | 7.25 |
| T: | 3.438 | BD: | 9 |
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

