How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 9 |
| T: | 3.438 | I: | 7.5 in |
| G: | 3.63 | BF: | 0.53 |
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LQ1: | 8.61 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YF |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

