How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| LQ1: | 8.61 in | D: | 4.88 |
| T: | 3.438 | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | P: | 4.62 in |
| LL: | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

