How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | T: | 3.438 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 29.2 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

