Grove Gear 52YF-2-3.438-210TC-7.5
Part #:52YF-2-3.438-210TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | LL: | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| AF: | 0.38 | T: | 3.438 |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Bore Code: | 55 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

