Grove Gear 52YF-2-3.438-210TC-7.5-L2
Part #:52YF-2-3.438-210TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.76 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AK: | 8.5 | T: | 3.438 |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

