Grove Gear 52YF-2-3.438-210TC-7.5-L4
Part #:52YF-2-3.438-210TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| LQ1: | 8.61 in | V: | 4.26 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.88 | H: | 0.53 in |
| T: | 3.438 | AE2: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

