How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | G: | 3.63 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| T: | 3.438 | AG: | 10.5 |
| AE2: | 0.97 | BD: | 9 |
| AB: | 6.76 | H: | 0.53 in |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 2.91 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

