How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
| P: | 4.62 in | D: | 4.88 |
| AK: | 8.5 | T: | 3.438 |
| I: | 7.5 in | AA: | 15.19 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output RPM: | 175 | Bore Code: | 55 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

