How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | LQ1: | 9.17 in |
| BD: | 9 | AG: | 10.5 |
| AK: | 8.5 | AA: | 15.19 |
| T: | 3.438 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 52YF | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 250TC |
| Bore Code: | 55 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

