How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 8.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | BF: | 0.53 |
| H: | 0.53 in | V: | 4.26 in |
| BE1: | 0.5 in | P: | 4.62 in |
| D: | 4.88 | T: | 3.438 |
| AF: | 0.38 | LQ1: | 9.17 in |
| G: | 3.63 | I: | 7.5 in |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

