How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 7.25 | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | P: | 4.62 in |
| AA: | 15.19 | T: | 3.438 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 55 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

