How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| LQ1: | 9.17 in | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 15.19 | T: | 3.438 |
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

