Grove Gear 52YF-2-3.438-250TC-20-L2
Part #:52YF-2-3.438-250TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| V: | 4.26 in | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| AA: | 15.19 | T: | 3.438 |
| LQ1: | 9.17 in | P: | 4.62 in |
| G: | 3.63 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Bore Code: | 55 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

