Grove Gear 52YF-2-3.438-250TC-20-L4
Part #:52YF-2-3.438-250TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AB: | 6.76 | P: | 4.62 in |
| AK: | 8.5 | AE2: | 0.97 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 9.17 in | AF: | 0.38 |
| T: | 3.438 | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
| AJ: | 7.25 | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Ratio: | 20:1 | Motor Frame Size: | 250TC |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

