How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.53 |
| H: | 0.53 in | AG: | 10.5 |
| BE1: | 0.5 in | T: | 3.438 |
| G: | 3.63 | AE2: | 0.97 |
| AJ: | 7.25 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | AF: | 0.38 |
| I: | 7.5 in | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 25:1 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

