How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| LQ1: | 9.17 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| AK: | 8.5 | T: | 3.438 |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | V: | 4.26 in |
| AJ: | 7.25 | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input Bore (C Face): | 1.625 |
| Ratio: | 30:1 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Ratio Range: | 30:1 |
| Series Code: | OE | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

