How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.53 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 8.04 | Model Code: | 52YF |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

