How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| H: | 0.53 in | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| T: | 3.438 | LQ1: | 9.17 in |
| I: | 7.5 in | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| P: | 4.62 in | BF: | 0.53 |
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 8.04 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

