How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 3.438 |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 | BE1: | 0.5 in |
| I: | 7.5 in | AJ: | 7.25 |
| LQ1: | 9.17 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 250TC | Ratio Range: | 40:1 |
| Model Code: | 52YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

