How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| BF: | 0.53 | LL: | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| BD: | 9 | T: | 3.438 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 28.2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 7/8 X 4.00 |
| Output RPM: | 341 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

