How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| I: | 7.5 in | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| LQ1: | 9.17 in | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output RPM: | 341 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

