How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.97 |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| LQ1: | 9.17 in | BF: | 0.53 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 50:1 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

