How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| P: | 4.62 in | AK: | 8.5 |
| AF: | 0.38 | T: | 3.438 |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| LQ1: | 9.17 in | AA: | 15.19 |
| H: | 0.53 in | BD: | 9 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

