How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
| AK: | 8.5 | AA: | 15.19 |
| AG: | 10.5 | T: | 3.438 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 4.88 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Model Code: | 52YF |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

