How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| H: | 0.53 in | T: | 3.438 |
| AA: | 15.19 | AE2: | 0.97 |
| BD: | 9 | AF: | 0.38 |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Input Bore (C Face): | 1.625 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 55 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

