How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| BD: | 9 | LQ1: | 9.17 in |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | AJ: | 7.25 |
| G: | 3.63 | BE1: | 0.5 in |
| T: | 3.438 | AG: | 10.5 |
| H: | 0.53 in | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

