How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| AA: | 15.19 | H: | 0.53 in |
| BD: | 9 | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
| T: | 3.438 | AK: | 8.5 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AF: | 0.38 | D: | 4.88 |
| AJ: | 7.25 | I: | 7.5 in |
| BF: | 0.53 | LL: | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

