How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 3.438 |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | I: | 7.5 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 9.17 in | P: | 4.62 in |
| D: | 4.88 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 2.91 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

